Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Laser Materials

TGG

Go to Product Support
product image

Terbium Gallium Garnet (TGG) is an excellent magneto-optical crystal used for optical isolator and rotator devices in the range of 400nm-1100nm, excluding 470-500nm. TGG has a high Verdet constant resulting in the Faraday effect making it most suitable for Faraday devices.

Advantages include:

• High Verdet Constant (35 Rad T⁻¹ m⁻¹)
• Thermal Conductivity (7.4W m⁻¹ K⁻¹)
• Low optical losses (<0.1%/cm)

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call (406) 585-3772 to speak with a knowledgeable specialist.

Related Documents

TGG